You can download here the EU declarations of conformity of our radio products:
EU Declarations of Conformity for radio products
-
PDF37.41 KB
53-637N
1-fold wall mounted output 10A IP55 -
PDF37.2 KB
GC100
SigFox eligibility test tool -
PDF36.33 KB
GC131
Connected alert bar 1 row 13M -
PDF36.33 KB
GC132
Connected alert bar 2 rows 13M -
PDF36.33 KB
GC133
Connected alert bar 3 rows 13M -
PDF36.33 KB
GC134
Connected alert bar 4 rows 13M -
PDF37.31 KB
RTB302B
Module 2 FM inputs mains powered, KNX -
PDF37.41 KB
RTE201
Output 1-fold 10A,wall mounted,IP55,KNX -
PDF37.41 KB
RTE202
Output 2-fold 10A,wall mounted,IP55,KNX -
PDF37.41 KB
RTE221
Output 1fold blinds/sh.,wall mounted,KNX -
PDF38.61 KB
RTE301
RF external single push button wall mounted -
PDF38.61 KB
RTE302
RF external double push button -
PDF41.85 KB
RTM692G
Radio transmitter/receiver 2 inputs + 1 shutters/blinds Output 3A -
PDF41.85 KB
RTM693G
Radio trasmitter/receiver 2 inputs + 1 output 3A -
PDF41.85 KB
RTM694G
Radio trasmitter/receiver 2 inputs + 1 output 4A -
PDF38.4 KB
RTU406
Remote control 6 channels -
PDF35.03 KB
SK201AX
Module 2 inputs, FM, mains powered -
PDF36.85 KB
SK400AX
Output 1-fold 10A, wall mounted, IP55 -
PDF36.85 KB
SK401AX
Output 2-fold 10A, wall mounted, IP55 -
PDF36.85 KB
SK402AX
Output 1fold for blinds/sh. 10A,IP55 KNX -
PDF36.8 KB
SK403AX
RF ext single push button wall mounted -
PDF36.8 KB
SK404AX
RF external double push button -
PDF36.46 KB
SK506AX
Remote control 6 channels -
PDF36.46 KB
SK544AX
4 + 4 channel remote control radio -
PDF39.84 KB
TG053A
KNX Weather station GPS -
PDF39.84 KB
TG0561
Weather sensor for TG051 -
PDF36.49 KB
TKH180
Wifi dongle -
PDF39.75 KB
TKP100A
Connected home controller -
PDF37.31 KB
TRB302B
2 flush mounted inputs mains powered -
PDF37.46 KB
TRC301B
Radio Window contact, KNX, Quicklink -
PDF37.46 KB
TRC321B
Light/twilight RF sensor, white -
PDF37.41 KB
TRE201
Module 1 output 10A IP55 KNX radio -
PDF37.41 KB
TRE202
Module 2 outputs 10A IP55 KNX radio -
PDF37.41 KB
TRE221
Module 1 output sh./blind 10A IP55 KNX -
PDF38.61 KB
TRE301
RF external single push button -
PDF38.61 KB
TRE302
RF external double push button -
PDF41.85 KB
TRM692G
Radio transmitter/receiver 2 inputs + 1 shutters/blinds Output 3A -
PDF41.85 KB
TRM693G
Radio trasmitter/receiver 2 inputs + 1 output 3A -
PDF41.85 KB
TRM694G
Radio trasmitter/receiver 2 inputs + 1 output 4A -
PDF38.4 KB
TU444
2 x 4 channel KNX, remote control -
PDF39.84 KB
TXE530
KNX GPS Weather station NE -
PDF39.84 KB
TXE531
KNX Weather station with simulation fcNE -
PDF37.76 KB
WKT302R
Kallysta PB KNX radio 2f battery -
PDF37.76 KB
WKT304R
Kallysta PB KNX radio 4f battery -
PDF37.76 KB
WKT306R
Kallysta PB KNX radio 6f battery -
PDF37.76 KB
WKT312R
Kallysta PB KNX radio 2f solar -
PDF37.76 KB
WKT314R
Kallysta PB KNX radio 4f solar -
PDF37.76 KB
WKT316R
Kallysta PB KNX radio 6f solar